HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

P14494-49 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-49

ABB Braking Resistor for ACS150 and ACS350 Drives, 2160 W, 15 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

ABB

Available Options

Mill Galvanized

Catalog Number

P14494-49

Enclosure Style

NEMA 1

Resistance Ohms

15 Ohm

Dimensions

Length

15 in

Weight

19.7 lb

Electrical Ratings

Wattage

2160 W

Resources and downloads

Specifications