HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-17

P14494-CR-06 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-CR-06

ABB Braking Resistor, 50 Ohms, 100 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

P14494-CR-06

Enclosure Type

CR100

Resistance Ohms

50 Ohm

Dimensions

Weight

0.5 lb

Electrical Ratings

Wattage

100 W

Resources and downloads

Specifications