HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-18

P14494-CR-08 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-CR-08

ABB Braking Resistor, 250 Ohms, 150 W

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

ABB

Catalog Number

P14494-CR-08

Enclosure Type

CR150

Resistance Ohms

250 Ohm

Dimensions

Weight

1 lb

Electrical Ratings

Wattage

150 W

Resources and downloads

Specifications