SKU-CR100-10
SKU-CR100-10

P14494-CR-29 | ABB Dynamic Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

P14494-CR-29

ABB Braking Resistor, 400 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
ABB
Resistance Ohms
150 Ohm

Dimensions

Length
150 in
Weight
4 lb

Electrical Ratings

Wattage
400 W

Resources and downloads