HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

PF100R4K80 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF100R4K80

Allen Bradley Braking Resistor, 4800 W, 100 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF100R4K80

Enclosure Type

GCE12

Resistance Ohms

100 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

33.2 lb

Width

13 in

Electrical Ratings

Wattage

4800 W

Resources and downloads

Specifications