HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

PF11F5R14K9 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF11F5R14K9

Allen Bradley Braking Resistor, 14900 W, 11.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF11F5R14K9

Enclosure Type

GCE30

Resistance Ohms

11.5 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

63.2 lb

Width

16 in

Electrical Ratings

Wattage

14900 W

Resources and downloads

Specifications