text.skipToContent text.skipToNavigation

PF125R1K60

By Powerohm 

Catalog ID: PF125R1K60

By Powerohm
Catalog ID:  PF125R1K60
Allen Bradley Braking Resistor, 1600 W, 125 Ohms
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

More Options

Product Details

General

Resistance Ohms 125 Ohm

Dimensions

Depth 5 in
Length 12.375 in
Weight 15.7 lb
Width 13 in

Electrical Ratings

Wattage 1600 W