SKU-P14494-10
SKU-P14494-10

PF150R4K00 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF150R4K00

Allen Bradley Braking Resistor, 4000 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE10
Resistance Ohms
150 Ohm

Dimensions

Length
150 in
Weight
30 lb

Electrical Ratings

Wattage
4000 W

Resources and downloads