HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF1F7R19K8 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF1F7R19K8

Allen Bradley Braking Resistor, 19800 W, 1.7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF1F7R19K8

Enclosure Type

ED2

Resistance Ohms

1.7 Ohm

Dimensions

Depth

18 in

Length

30 in

Weight

88.6 lb

Width

18 in

Electrical Ratings

Wattage

19800 W

Resources and downloads

Specifications