HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF21R33K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF21R33K6

Allen Bradley Braking Resistor, 33600 W, 21 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF21R33K6

Enclosure Type

ED4

Resistance Ohms

21 Ohm

Dimensions

Depth

32 in

Length

30 in

Weight

162 lb

Width

18 in

Electrical Ratings

Wattage

33600 W

Resources and downloads

Specifications