HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

PF23R400W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF23R400W

Allen Bradley Braking Resistor, 400 W, 23 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF23R400W

Enclosure Type

GCE1

Resistance Ohms

23 Ohm

Dimensions

Depth

5 in

Length

12.375 in

Weight

6.7 lb

Width

5 in

Electrical Ratings

Wattage

400 W

Resources and downloads

Specifications