HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PF2F5R3K24 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF2F5R3K24

Allen Bradley Braking Resistor, 3240 W, 2.5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PF2F5R3K24

Enclosure Style

NEMA 1

Enclosure Type

GCE6

Resistance Ohms

2.5 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

18.02 lb

Width

10 in

Electrical Ratings

Wattage

3240 W

Resources and downloads

Specifications