HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF3F3R106K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF3F3R106K6

Allen Bradley Braking Resistor, 106600 W, 3.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF3F3R106K6

Enclosure Type

ED8

Resistance Ohms

3.3 Ohm

Dimensions

Depth

64 in

Length

30 in

Weight

445.6 lb

Width

18 in

Electrical Ratings

Wattage

106600 W

Resources and downloads

Specifications