HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

PF3F3R11K1 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF3F3R11K1

Allen Bradley Braking Resistor, 11100 W, 3.3 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF3F3R11K1

Enclosure Type

GCE24

Resistance Ohms

3.3 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

51.4 lb

Width

13 in

Electrical Ratings

Wattage

11100 W

Resources and downloads

Specifications