HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

PF40R10K2 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF40R10K2

Allen Bradley Braking Resistor, 10200 W, 40 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF40R10K2

Enclosure Type

GCE18

Resistance Ohms

40 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

43.2 lb

Width

10 in

Electrical Ratings

Wattage

10200 W

Resources and downloads

Specifications