HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

PF44R7K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF44R7K60

Allen Bradley Braking Resistor, 7600 W, 44 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF44R7K60

Enclosure Type

GCE18

Resistance Ohms

44 Ohm

Dimensions

Depth

10 in

Length

26.375 in

Weight

46.8 lb

Width

10 in

Electrical Ratings

Wattage

7600 W

Resources and downloads

Specifications