text.skipToContent text.skipToNavigation

PF4F6R12K4

by Powerohm 

Catalog ID: PF4F6R12K4

Allen Bradley Braking Resistor, 12400 W, 4.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product Details

General

Application Allen Bradley
Enclosure Type ED1
Resistance Ohms 4.6 Ohm

Dimensions

Length 4.6 in
Weight 44.16 lb

Electrical Ratings

Wattage 12400 W