HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF4F6R18K8 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF4F6R18K8

Allen Bradley Braking Resistor, 18800 W, 4.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF4F6R18K8

Enclosure Type

ED2

Resistance Ohms

4.6 Ohm

Dimensions

Depth

18 in

Length

30 in

Weight

83.2 lb

Width

18 in

Electrical Ratings

Wattage

18800 W

Resources and downloads

Specifications