HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

PF5F1R4K29 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF5F1R4K29

Allen Bradley Braking Resistor, 4290 W, 5.1 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF5F1R4K29

Enclosure Type

GCE9

Resistance Ohms

5.1 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

24.5 lb

Width

10 in

Electrical Ratings

Wattage

4290 W

Resources and downloads

Specifications