SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

PF65R400W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF65R400W

Allen Bradley Braking Resistor, 400 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application
Allen Bradley
Enclosure Type
GCE1
Resistance Ohms
65 Ohm

Dimensions

Depth
5 in
Length
12.375 in
Weight
6.7 lb
Width
5 in

Electrical Ratings

Wattage
400 W

Resources and downloads