HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-5

PF7R28K6 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF7R28K6

Allen Bradley Braking Resistor, 28600 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF7R28K6

Enclosure Type

ED3

Resistance Ohms

7 Ohm

Dimensions

Depth

24 in

Length

30 in

Weight

120.8 lb

Width

18 in

Electrical Ratings

Wattage

28600 W

Resources and downloads

Specifications