HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

PF7R4K73 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PF7R4K73

Allen Bradley Braking Resistor, 4730 W, 7 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PF7R4K73

Enclosure Type

GCE9

Resistance Ohms

7 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

23.3 lb

Width

10 in

Electrical Ratings

Wattage

4730 W

Resources and downloads

Specifications