HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-20

PFCR125R300W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR125R300W

Allen Bradley Braking Resistor, 300 W, 125 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR125R300W

Enclosure Type

CR300

Resistance Ohms

125 Ohm

Dimensions

Length

9 in

Weight

3 lb

Width

1.5 in

Electrical Ratings

Wattage

300 W

Resources and downloads

Specifications