HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-19

PFCR21R200W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR21R200W

Allen Bradley Braking Resistor, 200 W, 21 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR21R200W

Enclosure Type

CR200

Resistance Ohms

21 Ohm

Dimensions

Length

6 in

Weight

2 lb

Width

1.5 in

Electrical Ratings

Wattage

200 W

Resources and downloads

Specifications