HUBBELL
SKU-CR100-10
SKU-CR100-10
PPHID-913258-18

PFCR65R150W | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PFCR65R150W

Allen Bradley Braking Resistor, 150 W, 65 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Catalog Number

PFCR65R150W

Enclosure Type

CR150

Resistance Ohms

65 Ohm

Dimensions

Length

9 in

Weight

1.5 lb

Width

0.75 in

Electrical Ratings

Wattage

150 W

Resources and downloads

Specifications