HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-9

PR15F4R3K60 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR15F4R3K60

Allen Bradley Braking Resistor, 3600 W, 15.4 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR15F4R3K60

Enclosure Style

NEMA 1

Enclosure Type

GCE8

Resistance Ohms

15.4 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

15 lb

Width

13 in

Electrical Ratings

Wattage

3600 W

Resources and downloads

Specifications