HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

PR18R7K20 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PR18R7K20

Allen Bradley Braking Resistor, 7200 W, 18 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PR18R7K20

Enclosure Style

NEMA 1

Enclosure Type

GCE12

Resistance Ohms

18 Ohm

Dimensions

Depth

5 in

Length

26.375 in

Weight

31 lb

Width

13 in

Electrical Ratings

Wattage

7200 W

Resources and downloads

Specifications