HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-12

PRT117R1K5 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PRT117R1K5

Allen Bradley Braking Resistor, 1500 W, 117 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PRT117R1K5

Enclosure Style

NEMA 1

Enclosure Type

GCE5

Resistance Ohms

117 Ohm

Dimensions

Depth

5 in

Length

12.375 in

Weight

18 lb

Width

16 in

Electrical Ratings

Wattage

1500 W

Resources and downloads

Specifications