HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

PRT40R1K8 | Allen Bradley Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

PRT40R1K8

Allen Bradley Braking Resistor, 2400 W, 40 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Product details

General

Application

Allen Bradley

Available Options

Mill Galvanized

Catalog Number

PRT40R1K8

Enclosure Style

NEMA 1

Enclosure Type

GCE6

Resistance Ohms

40 Ohm

Dimensions

Depth

5 in

Length

19.375 in

Weight

20.2 lb

Width

10 in

Electrical Ratings

Wattage

2400 W

Resources and downloads

Specifications