HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

R2-100A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-100A02

230 V 100 H P 100% Braking Torque 20% Duty 1.9 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R2-100A02

Duty Cycling

20 %

Enclosure Style

NEMA 1

Enclosure Type

GCE24

Horsepower - Maximum

100

Resistance Ohms

1.9 Ohm

System Voltage

230 V

Resources and downloads

Specifications