HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-6

R2-15A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-15A10

230 V 15 H P 100% Braking Torque 100% Duty 12.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R2-15A10

Duty Cycling

100 %

Enclosure Style

NEMA 1

Enclosure Type

GCE24

Horsepower - Maximum

15

Resistance Ohms

12.6 Ohm

System Voltage

230 V

Dimensions

Length

12.6 in

Resources and downloads

Specifications