SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

R2-1A03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-1A03

230 V 1 H P 100% Braking Torque 30% Duty 190 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
30 %
Enclosure Style
NEMA 1
Enclosure Type
GCE24
Horsepower - Maximum
1
Resistance Ohms
190 Ohm
System Voltage
230 V

Dimensions

Depth
5 in
Length
12.375 in
Width
7 in

Resources and downloads