HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-8

R2-2A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-2A10

230 V 2 H P 100% Braking Torque 100% Duty 95 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R2-2A10

Duty Cycling

100 %

Enclosure Style

NEMA 1

Enclosure Type

GCE4

Horsepower - Maximum

2

Nominal Current (A)

1472

Resistance Ohms

95 Ohm

System Voltage

230 V

Dimensions

Depth

5 in

Length

12.375 in

Width

13 in

Resources and downloads

Specifications