SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

R2-2B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-2B02

230 V 2 H P 150% Braking Torque 20% Duty 63 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
20 %
Enclosure Type
GCE2
Horsepower - Maximum
2
Resistance Ohms
63 Ohm
System Voltage
230 V
Type
R2 Braking Resistor

Resources and downloads