HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R2-75A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-75A05

230 V 75 H P 100% Braking Torque 50% Duty 2.7 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R2-75A05

Duty Cycling

50 %

Enclosure Type

ED4

Horsepower - Maximum

75

Resistance Ohms

2.7 Ohm

System Voltage

230 V

Type

R2 Braking Resistor

Resources and downloads

Specifications