HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R4-0.5B03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-0.5B03

460 V 0.5 H P 150% Braking Torque 30% Duty 1000 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-0.5B03

Duty Cycling

30 %

Enclosure Type

GCE1

Horsepower - Maximum

0.5

Resistance Ohms

1000 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications