SKU-P14494-10
SKU-P14494-10
PPHID-913258-12

R4-10A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-10A02

460 V 10 H P 100% Braking Torque 20% Duty 75 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
20 %
Enclosure Style
NEMA 1
Enclosure Type
GCE5
Horsepower - Maximum
10
Nominal Current (A)
7457
Resistance Ohms
75 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Dimensions

Depth
5 in
Length
12.375 in
Width
16 in

Resources and downloads