SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-150A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-150A10

460 V 150 H P 100% Braking Torque 100% Duty 5 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
100 %
Enclosure Style
NEMA 1
Enclosure Type
ED8
Horsepower - Maximum
150
Nominal Current (A)
111900
Resistance Ohms
5 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Dimensions

Depth
64 in
Length
30 in
Width
18 in

Resources and downloads