R4-1B03 | Powerohm Braking Resistor
Request a Quote
Brand:
Powerohm Resistors
Catalog ID:
R4-1B03
460 V 1 H P 150% Braking Torque 30% Duty 500 Ohms
Dissipates regenerated power from the motor
Keeps the bus voltage from exceeding the rated limit of the drive
Provides controlled braking of motor
Product details
Resources and downloads
Product details
General
Application
Powerohm
Braking Torque
150 %
Duty Cycling
30 %
Enclosure Type
GCE2
Horsepower - Maximum
1
Resistance Ohms
500 Ohm
System Voltage
460 V
Type
R4 Braking Resistor
Resources and downloads
Specifications
R4-1B03 Specification Sheet