HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-11

R4-1B05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-1B05

460 V 1 H P 150% Braking Torque 50% Duty 500 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-1B05

Duty Cycling

50 %

Enclosure Type

GCE2

Horsepower - Maximum

1

Resistance Ohms

500 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications