HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-250B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-250B02

460 V 250 H P 150% Braking Torque 20% Duty 2 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

150 %

Catalog Number

R4-250B02

Duty Cycling

20 %

Enclosure Style

NEMA 1

Enclosure Type

ED6

Horsepower - Maximum

250

Nominal Current (A)

186425

Resistance Ohms

2 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Dimensions

Depth

48 in

Length

30 in

Width

18 in

Resources and downloads

Specifications