HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-3

R4-25A02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-25A02

460 V 25 H P 100% Braking Torque 20% Duty 30 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

150 %

Catalog Number

R4-25A02

Duty Cycling

20 %

Enclosure Style

NEMA 1

Enclosure Type

GCE12

Horsepower - Maximum

25

Nominal Current (A)

18642.5

Resistance Ohms

30 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Dimensions

Depth

5 in

Length

26.375 in

Width

13 in

Resources and downloads

Specifications