HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R4-2B01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-2B01

460 V 2 H P 150% Braking Torque 10% Duty 250 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R4-2B01

Duty Cycling

10 %

Enclosure Type

GCE1

Horsepower - Maximum

2

Resistance Ohms

250 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications