SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

R4-3B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-3B02

460 V3 H P 150% Braking Torque 20% Duty 170 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
150 %
Duty Cycling
20 %
Enclosure Style
NEMA 1
Enclosure Type
GCE3
Horsepower - Maximum
3
Nominal Current (A)
2237.1
Resistance Ohms
170 Ohm
System Voltage
460 V

Dimensions

Depth
5 in
Length
12.375 in
Width
10 in

Resources and downloads