HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-60A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-60A10

460 V 60 H P 100% Braking Torque 100% Duty 12.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application

Powerohm

Available Options

Mill Galvanized

Braking Torque

100 %

Catalog Number

R4-60A10

Duty Cycling

100 %

Enclosure Style

NEMA 1

Enclosure Type

ED4

Horsepower - Maximum

60

Nominal Current (A)

44742

Resistance Ohms

12.6 Ohm

System Voltage

460 V

Dimensions

Depth

32 in

Length

30 in

Width

18 in

Resources and downloads

Specifications