SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R5-0.5A01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-0.5A01

575 V 0.5 H P 100% Braking Torque 10% Duty 2000 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
10 %
Enclosure Type
GCE1
Horsepower - Maximum
0.5
Resistance Ohms
2000 Ohm
System Voltage
575 V
Type
R5 Braking Resistor

Resources and downloads