R5-0.5B05 | Powerohm Braking Resistor
Request a Quote
Brand:
Powerohm Resistors
Catalog ID:
R5-0.5B05
575 V 0.5 H P 150% Braking Torque 50% Duty 1500 Ohms
Dissipates regenerated power from the motor
Keeps the bus voltage from exceeding the rated limit of the drive
Provides controlled braking of motor
Product details
Resources and downloads
Product details
General
Application
Powerohm
Braking Torque
150 %
Duty Cycling
50 %
Enclosure Type
GCE1
Horsepower - Maximum
0.5
Resistance Ohms
1500 Ohm
System Voltage
575 V
Type
R5 Braking Resistor
Resources and downloads
Specifications
R5-0.5B05 Specification Sheet