HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-2

R5-15B03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-15B03

575 V 15 H P 150% Braking Torque 30% Duty 52 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-15B03

Duty Cycling

30 %

Enclosure Type

GCE18

Horsepower - Maximum

15

Resistance Ohms

52 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications