HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-13

R5-30A01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-30A01

575 V 30 H P 100% Braking Torque 10% Duty 39 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R5-30A01

Duty Cycling

10 %

Enclosure Type

GCE6

Horsepower - Maximum

30

Resistance Ohms

39 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications