SKU-GL27
SKU-GL27
PPHID-2539576-2

ER7-45 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL30-D

Type GL Grid Resistor 15.6 Ohms 30 A

Continues Wattage -14040

Product details

General

Resistance Ohms
15.6 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
53 lb
Width
19.437 in

Electrical Ratings

Current / Amperage Rating
30 A
Maximum Current Rating Amps Continuous
30 Amps
Wattage
14040 W

Resources and downloads